SLVUCU5 December 2025 UCD91160 , UCD91320
This Read/Write Block command selects what fault detail (see Section 26.28) is logging by rail and by fault type. The command, the bytes in the command, and the bits in those bytes are formatted the same as the LOGGED_FAULTS command, see Section 26.26.1. For this LOGGED_FAULT_DETAIL_ENABLES command, the bits select if a fault is logged (1) or not (0).
| Byte Number (Write) | Byte Number (Read) | Payload Index | Description |
|---|---|---|---|
| 0 | CMD = EF | ||
| 1 | 0 | BYTE_COUNT = 37 | |
| 2 | 1 | 0 | Non-paged Enable Flags |
| 3 | 2 | 1 | GPI Enable Flags - Byte 0 (LSB) |
| 4 | 3 | 2 | GPI Enable Flags - Byte 1 |
| 5 | 4 | 3 | GPI Enable Flags - Byte 2 |
6 | 5 | 4 | GPI Enable Flags - Byte 3 (MSB) |
7 | 6 | 5 | Page Enable Flags – Page 0 |
8 | 7 | 6 | Page Enable Flags – Page 1 |
9 | 8 | 7 | Page Enable Flags – Page 2 |
10 | 9 | 8 | Page Enable Flags – Page 3 |
11 | 10 | 9 | Page Enable Flags – Page 4 |
12 | 11 | 10 | Page Enable Flags – Page 5 |
13 | 12 | 11 | Page Enable Flags – Page 6 |
14 | 13 | 12 | Page Enable Flags – Page 7 |
15 | 14 | 13 | Page Enable Flags – Page 8 |
16 | 15 | 14 | Page Enable Flags – Page 9 |
17 | 16 | 15 | Page Enable Flags – Page 10 |
18 | 17 | 16 | Page Enable Flags – Page 11 |
19 | 18 | 17 | Page Enable Flags – Page 12 |
20 | 19 | 18 | Page Enable Flags – Page 13 |
21 | 20 | 19 | Page Enable Flags – Page 14 |
22 | 21 | 20 | Page Enable Flags – Page 15 |
23 | 22 | 21 | Page Enable Flags – Page 16 |
24 | 23 | 22 | Page Enable Flags – Page 17 |
25 | 24 | 23 | Page Enable Flags – Page 18 |
26 | 25 | 24 | Page Enable Flags – Page 19 |
27 | 26 | 25 | Page Enable Flags – Page 20 |
28 | 27 | 26 | Page Enable Flags – Page 21 |
29 | 28 | 27 | Page Enable Flags – Page 22 |
30 | 29 | 28 | Page Enable Flags – Page 23 |
... | ... | ... | |
38 | 37 | 36 | Page Enable Flags – Page 31 |