SLVUCU5 December 2025 UCD91160 , UCD91320
The MARx pins identified in the device datasheet can be configured as PWM outputs. These can be used for margining or active trimming of a rail. Table 24-1 shows the range of output frequencies supported on the various MARx pins, as well as the source frequency for PWM Generation. Check the device datasheet for the number of available MARx pins per UCD91x device.
MARx Pin | FCLK Frequency | Output Frequency Range |
|---|---|---|
MARx (1-8) | 80MHz | 1 kHz to 1 MHz |
MARx (9-16) | 40MHz | 1 kHz to 1 MHz |
The PWM_CONFIG command also allows for the setting of frequency for a given PWM as chosen by the PWM_SELECT command. However, the frequencies are not fully independent of each other, and within the groups of MARx pins shown in Table 24-2, the frequencies are the same. This means that setting a frequency for 1 member of a group to 0 will disable the other PWM outputs within that group as well.
MARx Group # | MARx Pins (Shared Frequency settings) |
|---|---|
1 | MAR1, MAR2, MAR3, MAR4 |
2 | MAR5, MAR6 |
3 | MAR7, MAR8 |
4 | MAR9, MAR10 |
6 | MAR11, MAR12 |
7 | MAR13, MAR14, MAR15, MAR16 |