SLVUCU5 December 2025 UCD91160 , UCD91320
This Read Byte Block command provides fixed information about the device. Refer to the device specific datasheet for more details.
| Byte Number (Write) | Byte Number (Read) | Payload Index | Description |
|---|---|---|---|
| 0 | CMD = DF | ||
| 1 | 0 | BYTE_COUNT = 8 | |
| 2 | 1 | 0 | Maximum Number of Digital Comparators |
| 3 | 2 | 1 | Maximum Number of General-Purpose Outputs (GPOs) |
| 4 | 3 | 2 | Maximum Number of General-Purpose Inputs (GPIs) |
| 5 | 4 | 3 | Maximum Number of Pages |
| 6 | 5 | 4 | Maximum Number of Fans |
| 7 | 6 | 5 | Maximum Number of Monitors |
| 8 | 7 | 6 | Maximum Number of Entries in the Logged Fault Detail (see LOGGED_FAULT_DETAIL) |
| 9 | 8 | 7 | Maximum Number of PWM outputs |