SLVUCU5 December 2025 UCD91160 , UCD91320
When not margining, a margining, or MARx, pin can be configured to operate in one of three modes:
Tri-state
Active trim
Fixed Duty Cycle
Tri-state mode sets the margin pin to high-impedance. Active Trim mode continuously trims the DC output voltage to try and optimize it to the VOUT_COMMAND set voltage, and fixed duty cycle mode provides a user-defined fixed PWM duty cycle output. The PWM Duty Cycle setting for fixed duty cycle mode can be configured via the PWM_CONFIG command.