SLVUCU5 December 2025 UCD91160 , UCD91320
The following commands are replaced by the FAULT_RESPONSES command (see Section 26.25).
| Code | Command |
|---|---|
| 41h | VOUT_OV_FAULT_RESPONSE |
| 45h | VOUT_UV_FAULT_RESPONSE |
| 47h | IOUT_OC_FAULT_RESPONSE |
| 4Ch | IOUT_UC_FAULT_RESPONSE |
| 50h | OT_FAULT_RESPONSE |
| 63h | TON_MAX_FAULT_RESPONSE |