SLVUCU5 December 2025 UCD91160 , UCD91320
Each bit in the System State Enables byte is used to enable or disable one of the 8 System States.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Purpose | System State 7 Enable | System State 6 Enable | System State 5 Enable | System State 4 Enable | System State 3 Enable | System State 2 Enable | System State 1 Enable | System State 0 Enable |