SLVUCU5 December 2025 UCD91160 , UCD91320
The value in this byte is multiplied by 100 ms to get the “Maximum glitch time for non-voltage faults”. This applies to the following faults: IOUT_OC, IOUT_UC, OT.
The TON_MAX Fault Response does not support glitch filtering.