SLVUCU5 December 2025 UCD91160 , UCD91320
This read-only, byte command returns the number of active pages. This value is determined by the MONITOR_CONFIG and SEQ_CONFIG commands (see Section 26.7 and Section 26.36). It is the higher page number derived from these two evaluations: