SLVUCU5 December 2025 UCD91160 , UCD91320
When there is no voltage monitor pin assigned to a rail, this time is used to determine when a rail leaves the power-good state after it is disabled. In this case, setting TOFF_MAX_WARN_LIMIT to 0x7FFF (No Limit) results in no delay between disabling the rail and leaving the power-good state.