SLVUCU5 December 2025 UCD91160 , UCD91320
The bit definitions for GPI faults are shown in Table 26-26. These bits are set whenever the associated GPI is deasserted.
| Bit | Description | Can Generate a LOGGED_FAULT_DETAIL Entry? |
|---|---|---|
| Byte 0 (LSB) | ||
| 0 | GPI_0 | Yes |
| 1 | GPI_1 | Yes |
| 2 | GPI_2 | Yes |
| 3 | GPI_3 | Yes |
| 4 | GPI_4 | Yes |
| 5 | GPI_5 | Yes |
| 6 | GPI_6 | Yes |
| 7 | GPI_7 | Yes |
| Byte 1 | ||
| 0 | GPI_8 | Yes |
| 1 | GPI_9 | Yes |
| 2 | GPI_10 | Yes |
| 3 | GPI_11 | Yes |
| 4 | GPI_12 | Yes |
| 5 | GPI_13 | Yes |
| 6 | GPI_14 | Yes |
| 7 | GPI_15 | Yes |
| Byte 2 | ||
| 0 | GPI_16 | Yes |
| 1 | GPI_17 | Yes |
| 2 | GPI_18 | Yes |
| 3 | GPI_19 | Yes |
| 4 | GPI_20 | Yes |
| 5 | GPI_21 | Yes |
| 6 | GPI_22 | Yes |
| 7 | GPI_23 | Yes |
Byte 3 | ||
0 | GPI_24 | Yes |
... | ... | ... |
7 | GPI_31 | Yes |