ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
Table 9-2 summarizes the Power Design parameters for a Dual Port Thunderbolt Notebook.
| Power Design Parameters | Value | Current Path |
|---|---|---|
| PPHV1/2 Input Voltage, Current | 5 V, 6 A (3 A per Port) | VBUS Source |
| PP_CABLE1/2 Input Voltage, Current | 5 V, 1 A (500 mA per port) | VCONN Source |
| PEXT1/2 Voltage, Current | 5 V – 20 V, 3 A (5 A Max) | VBUS Sink |
| VIN_3V3 Voltage, Current | 3.3 V, 50 mA | Internal TPS65988DJ Circuitry |