ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage(2) | PPx_CABLE | –0.3 | 6 | V |
VIN_3V3 | –0.3 | 3.6 | ||
Output voltage(2) | LDO_1V8 | –0.3 | 2 | V |
LDO_3V3 | –0.3 | 3.6 | ||
I2Cx _IRQ, SPI_PICO, SPI_CLK, SPI_CS, SWD_CLK | –0.3 | LDO_3V3 + 0.3 (3) | ||
I/O voltage (2) | PP_HVx, VBUSx(4) | –0.3 | 24 | V |
I2Cx_SDA, I2Cx_SCL, SPI_POCI, GPIOn, HRESET, ADCINx | –0.3 | LDO_3V3 + 0.3 (3) | ||
Cx_USB_P, Cx_USB_N | –0.5 | 6 | ||
Cx_CC1, Cx_CC2 | –0.5 | 6 | ||
Operating junction temperature, TJ | –10 | 125 | °C | |
Operating junction temperature PPHV switch, TJ | –10 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |