ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
The total power dissipation inside the TPS65988DJ should not cause the temperature of the power paths to exceed the maximum junction temperature of 150°C or the controller to exceed the maximum junction temperature to exceed 125°C.