ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IVIN_3V3(1) | Sleep (Sink) | VIN_3V3 = 3.3 V, VBUS = 0 V, No cables connected, Tj = 25C, configured as sink, BC1.2 disabled | 45 | µA | ||
Sleep (Source/DRP) | VIN_3V3 = 3.3 V, VBUS = 0 V, No cables connected, Tj = 25C, configured as source or DRP, BC1.2 disabled | 55 | µA | |||
IVIN_3V3(1) | Idle (Attached) | VIN_3V3 = 3.3 V, Cables connected, No active PD communication, Tj = 25C | 5 | mA | ||
IVIN_3V3(1) | Active | VIN_3V3 = 3.3 V, Tj = 25C | 8 | mA |