ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
In most Thunderbolt systems the TPS65988DJ will share the flash with the Thunderbolt controller. The flash contains the Thunderbolt Controller firmware and the configuration data for the TPS65988DJ. Table 9-8 shows the supported SPI flash options for Thunderbolt systems.
MANUFACTURER | PART NUMBER | SIZE |
---|---|---|
Winbond | W25Q80JVNIQ | 8 Mb |
Spansion | S25FL208K | 8 Mb |
AMIC | A25L080 | 8 Mb |
Macronix | MX25L8006EM1I | 8 Mb |
Micron | M25PE80-VMN6TP | 8 Mb |
Micron | M25PX80-VMN6TP | 8 Mb |