ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
Most notebooks support buck and boost charging which means they can charge the battery from 5 V to 20 V. USB PD sources must also support and follow the Source Power Rules defined by the UBS Power Delivery specification. It is recommended for notebooks to support all the voltages in the Source Power Rules to ensure compatibility with most PD chargers and adapters.
PDO | PDO Type | Voltage | Current |
---|---|---|---|
PDO1 | Fixed | 5 V | 3 A |
PDO2 | Fixed | 9 V | 3 A |
PDO3 | Fixed | 15 V | 3 A |
PDO4 | Fixed | 20 V | 3 A (5 A Max) |