ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
The TPS65988DJ has two integrated bi-directional high-voltage switches that are rated for up to 5 A of current. Each switch may be used as either a sink or source path for supporting USB-PD power up to 20 V at 5 A of current.
The power paths can sustain up to 5 A of continuous current as long as the internal junction temperature of each path remains below 150°C. Care should be taken to follow the layout recommendations described in DRAIN1 and DRAIN2 Pad Pours