ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
To support 60 W, each of the ports must support the PDOs below to meet USB Power Delivery Requirements. .
SOURCE PDO | PDO TYPE | VOLTAGE | CURRENT |
---|---|---|---|
PDO1 | Fixed | 5 V | 3 A |
PDO2 | Fixed | 9 V | 3 A |
PDO3 | Fixed | 15 V | 3 A |
PDO4 | Fixed | 20 V | 3 A |