ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
Table 9-9 summarizes the Power Design parameters for a Dual Port Thunderbolt Notebook.
Power Design Parameters | Value | Current Path |
---|---|---|
PPHV1/2 Input Voltage, Current | 5 V, 3 A (1.5 A per Port) | VBUS Source |
PP_CABLE1/2 Input Voltage, Current | 5 V, 1 A (500 mA per port) | VCONN Source |
PEXT1/2 Voltage, Current | 5 V – 20 V, 3 A (5 A Max) | VBUS Sink |
VIN_3V3 Voltage, Current | 3.3 V, 50 mA | Internal TPS65988DJ Circuitry |