ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
ƒSPI | Frequency of SPI_CLK | 11.4 | 12 | 12.6 | MHz | |
tPER | Period of SPI_CLK (1/F_SPI) | 79.36 | 83.33 | 87.72 | ns | |
tWHI | SPI_CLK high width | 30 | ns | |||
tWLO | SPI_CLK low width | 30 | ns | |||
tDACT | SPI_SZZ falling to SPI_CLK rising delay time | 30 | 50 | ns | ||
tDINACT | SPI_CLK falling to SPI_CSZ rising delay time | 158 | 180 | ns | ||
tDPICO | SPI_CLK falling to SPI_PICO Valid delay time | –10 | 10 | ns | ||
tSUPOCI | SPI_POCI valid to SPI_CLK falling setup time | 33 | ns | |||
tHDMSIO | SPI_CLK falling to SPI_POCI invalid hold time | 0 | ns | |||
tRIN | SPI_POCI input rise time | 5 | ns | |||
tRSPI | SPI_CSZ/CLK/PICO rise time | 10% to 90%, CL = 5 to 50 pF, LDO_3V3 = 3.3 V | 1 | 25 | ns | |
tFSPI | SPI_CSZ/CLK/PICO fall time | 90% to 10%, CL = 5 to 50 pF, LDO_3V3 = 3.3 V | 1 | 25 | ns |