ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
When higher current are required in the system and there are space constraints it is recommended to stack power planes to help carry the higher currents. These are mostly used at the Type-C connector where most of the room will be reserved for SSTX/RX, USB2, SBU and CC signals. Table 11-3 summarizes the recommended widths for various VBUS currents.
VBUS Current | Trace Width (0.5 oz Copper) | Trace Width (1 oz Copper) |
---|---|---|
1.5 A | 50 mil | 30 mil |
3 A | 100 mil | 60 mil |
5 A | 240 mil | 120 mil |
The figures below show the SSTXRX1, Power1, Power2 and SSTXRX2 layers and the VBUS routing for the two ports.