ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
The TUSB1064 requires GPIO control in GPIO control mode to determine whether if there is USB or DisplayPort data connection. Table 9-18 summarizes the TPS65988DJ GPIO Events and the control pins for the TUSB1064. Note that the pin strapping on the TUSB1064 will set the GPIO control mode and the required equalizer settings. For more details refer to the TUSB1064 data sheet.
| TPS65988DJ GPIO EVENT | TUSB1064 CONTROL |
|---|---|
| Port 0 Cable Orientation Event | FLIP |
| Port 0 USB3 Event | CTL0 |
| Port 0 DP Mode Selection Event | CTL1 |