ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
The table below summarizes the Power Design parameters for a Dual Port Monitor and Dock. For each VBUS source they must be able to provide 60 W at 5-V, 9-V, 15-V and 20-V independently. This will require a variable regulator for each VBUS source.
POWER DESIGN PARAMETERS | VALUE | CURRENT PATH |
---|---|---|
PPHV1/2 Input Voltage, Current | 5 V, 9 V, 15 V, 20 V, 6 A (3 A per Port) | VBUS Source |
PP_CABLE1/2 Input Voltage, Current | 5 V, 500 mA | VCONN Source |
VIN_3V3 Voltage, Current | 3.3 V, 50 mA | Internal TPS65988DJ Circuitry |