ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
Thunderbolt Controllers are capable generate USB3, DisplayPort and Thunderbolt Data. The Thunderbolt controller is also capable of muxing the appropriate super speed signal to the Type-C connector. Thunderbolt systems do not need a super speed mux for the Type-C connector. Table 9-5 summarizes the data capabilities of each Type-C port supporting Thunderbolt.
Protocol | Data | Data Role |
---|---|---|
USB Data | USB3.1 Gen2 | Host (DFP) |
DisplayPort | DP1.2 | Host, DFP_D (Pin Assignemnt C, D, and E) |
Thunderbolt | PCIe/DP | Host/Device |