ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
These SoC’s are capable to generate USB3, DisplayPort and the appropriate muxing for the super speed signals to the Type-C connector. Table 9-12 summarizes the data capabilities of each Type-C port.
Protocol | Data | Data Role |
---|---|---|
USB Data | USB3.1 Gen2 | Host (DFP) |
DisplayPort | DP1.2 | Host, DFP_D (Pin Assignemnt C, D, and E) |