ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
Most Type-C dongles (video and data) draw less than 900 mA and supplying 1.5 A on each Type-C port is sufficient for a notebook that supports USB and DisplayPort. The table below shows the PDO for each port.
PDO | PDO Type | Voltage | Current |
---|---|---|---|
PDO1 | Fixed | 5 V | 1.5 A |