ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
A dual port full featured USB Type-C and PD system can be easily implemented in a 20 mm × 40 mm (800 mm2) area with the TPS65988DJ. This area includes two Type-C receptacles, two low Rdson external power paths, Type-C protection for CC and SBU pins, and the TPS65988DJ. The layout techniques in this guide can be applied to other USB Type-C systems.