ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSD_MAIN | Thermal Shutdown Temperature of the main thermal shutdown | Temperature rising | 145 | 160 | 175 | °C |
TSDH_MAIN | Thermal Shutdown hysteresis of the main thermal shutdown | Temperature falling | 20 | °C | ||
TSD_PWR | Thermal Shutdown Temperature of the power path block | Temperature rising | 145 | 160 | 175 | °C |
TSDH_PWR | Thermal Shutdown hysteresis of the power path block | Temperature falling | 20 | °C |