ZHCSJP2A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
The Type-C port connected to the notebook (USB/DisplayPort source) is a UFP in terms of data. Table 9-16 summarizes the data capabilities of the Type-C port connected to the notebook.
| PROTOCOL | DATA | DATA ROLE |
|---|---|---|
| USB Data | USB3.1 Gen1 | Device (UFP) |
| DisplayPort | DP1.2 | Device UFP_D (Pin Assignment C and D) |
The Type-C port used for daisy chaining will be a DFP in terms of data. Table 9-17 summarizes the data capabilities of the Type-C port used for daisy chaining.
| PROTOCOL | DATA | DATA ROLE |
|---|---|---|
| USB Data | USB3.1 Gen1 | Host (DFP) |
| DisplayPort | DP1.2 | Host DFP_D (Pin Assignment C, D, and E) |