ZHCSR89A December 2022 – August 2023 ADS131B23
PRODUCTION DATA
The input multiplexer controls which signals are routed to the PGA of the ADC1y channel. Configure the input multiplexer using the MUX1y[1:0] bits. The input multiplexer allows the following inputs to be connected to the PGA:
图 8-7 shows a diagram of the ADC1A input multiplexer and 表 8-1 lists the according switch positions depending on the MUX1A[1:0] bit settings.
MUX1A[1:0] SETTING | S1 | S2 | S3 | S3n | S_TDAC |
---|---|---|---|---|---|
00b | Closed | Open | Closed | Open | Open |
01b | Closed | Open | Open | Closed | Open |
10b | Open | Closed | Closed | Open | Open |
11b | Open | Open | Closed | Open | Closed |