ZHCSR89A December 2022 – August 2023 ADS131B23
PRODUCTION DATA
The ADS131B23 integrates two precision, low-drift, band-gap voltage references (REFA and REFB), one for each section of the device. The references have a nominal voltage of 1.25 V. No external voltage reference can be provided to the device. All ADCs in section A use REFA and, correspondingly, all ADCs in section B use REFB. The RCAPA and RCAPB pins are outputs of the voltage references. Decouple the RCAPA pin with a 1-μF capacitor to AGNDA and the RCAPB pin with a 1-μF capacitor to AGNDB. The voltage references are buffered and can source external circuitry with a limited amount of current out of the RCAPy pins. The buffers cannot sink any current. See the Electrical Characteristics table for details.