ZHCSR89A December 2022 – August 2023 ADS131B23
PRODUCTION DATA
Table 8-24 contains a list of all valid commands, a short description of the command functionality, and the binary command word.
COMMAND | DESCRIPTION | COMMAND WORD |
---|---|---|
NULL | No operation | 0000 0000 0000 0000b |
RESET | Reset the device | 0000 0000 0001 0001b |
LOCK | Lock the interface such that only the NULL, UNLOCK, and RREG commands are valid | 0000 0101 0101 0101b |
UNLOCK | Unlock the interface after the interface is locked | 0000 0110 0101 0101b |
WREG | Write nnn plus 1 registers beginning at address a aaaa aaa | 011a aaaa aaa0 0nnnb |
RREG | Read n nnnn plus 1 registers beginning at address a aaaa aaa | 101a aaaa aaan nnnnb |