4 Revision History
Changes from Revision E (March 2015) to Revision F (January 2022)
- 更新了整个文档的表、图和交叉参考的编号格式Go
- 将提到 I2C 的旧术语实例通篇更改为控制器和目标Go
- Changed human-body model value from ±1500 V to ±1000 V Go
- Changed "Classification voltage
loop control" MIN value from 15 V to 15.5 V in the
Section 6.5
table Go
- Changed "Classification current
limit" MIN value from 50 mA to 51 mA in the
Section 6.5
table Go
- Added "R" for Read Only to Bit 7 Discovery Status in
Table 8-8
Go
Changes from Revision D (March 2007) to Revision E (March 2015)
- 添加了 ESD 等级 表、热性能信息 表、特性说明 部分、器件功能模式、应用和实施 部分、电源相关建议 部分、布局 部分、器件和文档支持 部分以及机械、封装和可订购信息 部分Go
- Changed text in the description of pins A1-A5 From: "connecting to chip ground" To: "connecting to digital ground"Go
- Changed the first 5 rows in the
Digital I2C DC Spec3ifications of the
Section 6.5
Go
- Added values for Discovery1,2 A/D conversion time in
Section 6.6
TYP = 18, MAX = 22 msGo
- Changed text in the
Section 8.4.1
From: "please contact the factory for additional
application information." To: "refer to (SLUZ014)".Go
- Changed text in
Section 8.5.2
from "and not used by the TPS2384." To: (See Note in Table 8-1)Go
- Changed text in the first sentence of
Section 8.5.3
Go
- Added Note #GUID-8EDA65CC-A3FB-47F7-9ABD-02C7E07637B7/SLUS6344093 to Table 8-1
Go
- Changed text in Note 2 of Table 8-5 From: "Consult factory for Alternative B,." To: "refer to (SLUZ014) "for Alternative B,."Go
- Changed text in Note 2 of Table 8-7 From: "Consult factory for Alternative B,." To: "refer to (SLUZ014) "for Alternative B,."Go
- Changed the connections to pins 50 and 51 in Figure 9-2
Go