ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Port 4 general Fault status | Port 3 general Fault status | Port 2 general Fault status | Port 1 general Fault status | Chip rev | Chip ID | ||
R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7 | Port 4 general Fault status | R | 0 | 0 = no fault 1 = port fault(1) (2) |
D6 | Port 3 general Fault status | R | 0 | 0 = no fault 1 = port fault(1) (2) |
R | 0 | 0 = no fault 1 = port fault (1) (2) | ||
D5 | Port 2 general Fault status | R | 0 | 0 = no fault 1 = port fault (1) (2) |
D4 | Port 1 general Fault status | R | ||
D3 | Chip rev | R | Varies | 00 = rev -- 01 = rev 1 10 = rev 2 11 = rev 3 |
D2 | ||||
D1 | Chip ID | R | 10 | 00 = TPS23841 01= future use 10 = TPS2384 11 = reserved |
D0 |