ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
PMM faults are the same as those shown in the AM Faults and INTB Output section. In PM mode, the port under and overvoltage and undercurrent faults can be disabled by writing to the control bits in the appropriate register. Monitoring for these fault conditions is enabled by default after device POR or other reset operation. The enable state of these features can be toggled by writing to the corresponding control bit as defined below and in Table 8-4 and Table 8-5.
The PMM faults are:
Any one of these faults causes the port to shutdown. After a fault has occurred the port can not be repowered until a Disable function is sent. The Disable function clears the fault latch and the fault register.
INTB pin operation is essentially the same in PMM as in AM, with the following exceptions: