ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
The recommended V48 supply voltage requirement is 44 V to 57 V. A power supply with a nominal 48-V output can support type 1 PD requirements. The output current required from the V48 supply depends on the number of ports required in the system. ICUT for a type 1 port is 375 mA ±25 mA. Size the V48 supply accordingly for the number of ports to be supported.
The V3.3 digital supply can be used externally for light loads less than 3 mA.