ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Port Discovery | |||||
Discovery1,2 A/D conversion time | IPORT= 120 μA | 18 | 22 | ms | |
Port Classification | |||||
Classification A/D conversion time | IPORT = 50 mA | 18 | 22 | ms | |
Port Legacy Detection | |||||
Legacy A/D conversion time | 0 V < VPORT < 15 V | 18 | 22 | ms | |
Port Powered Mode | |||||
tMPDO, disconnect detection time | RBIAS = 124 kΩ, CT = 220 pF, ILOAD < current threshold | 300 | 400 | ms | |
Over current time out (TOVLD) | RBIAS = 124 kΩ, CT = 220 pF | 50 | 75 | ms | |
Short circuit time out (TLIM) | RBIAS = 124 kΩ, CT = 220 pF | 50 | 75 | ||
Turn-off delay from UV/OV faults | RBIAS = 124 kΩ, CT = 220 pF, After port enabled and ramped up | 3 | |||
Port current A/D conversion time | IPORT < 300 mA | 18 | 22 | ms | |
Port voltage A/D conversion time | 45 V < VPORT < 56 V | 18 | 22 | ms | |
Digital I2C Timing | |||||
SCL clock frequency, fSCL | 0 | 400 | kHz | ||
Pulse duration, tHIGH | SCL high | 0.6 | μs | ||
Pulse duration, tLOW | SCL low | 1.3 | |||
Rise time, SCL and SDA, tr | 0.300 | ||||
Fall time, SCL and SDA, tf | 0.300 | ||||
Setup time, SDA to SCL, tSU;DAT | 0.250 | ||||
Hold time, SCL to SDA, tHD;DAT | 0.300 | 0.900 | |||
Bus free time between start and stop, tBUF | 1.3 | ||||
Setup time, SCL to start condition, tSU;STA | 0.6 | ||||
Hold time, start condition to SCL, tHD;STA | 0.6 | ||||
Setup time, SCL to stop condition, tSU;STO | 0.6 |