ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
The high-to-low transition of SDA_I while SCL is high defines the start condition. The low to high transition of SDA_I while SCL is high defines the stop condition. The controller device initiates all start and stop conditions.
The first serial packet is enclosed within start and stop bits, consists of a 7-bit address field, read and write bit, and the acknowledge bit. The acknowledge bit is always generated by the device receiving the address or data field. Five of the seven address bits are used by the TPS2384. The value of the sixth and seventh bit is ignored. (See Note (1) in Table 8-1)