ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Voltage measurement complete | A/D bit 14 | A/D bit 13 | A/D bit 12 | A/D bit 11 | A/D bit 10 | A/D bit 9 | A/D bit 8 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7 | Voltage measurement complete | R | 0 | 0 = measurement active (bit set low when A/D begins a voltage measurement) 1 = measurement complete (bit set high after A/D has completed a voltage measurement) |
D6 | A/D bit 14 | R | 0 | A/D upper bits |
D5 | A/D bit 13 | R | ||
D4 | A/D bit 12 | R | ||
D3 | A/D bit 11 | R | ||
D2 | A/D bit 10 | R | ||
D1 | A/D bit 9 | R | ||
D0 | A/D bit 8 | R |