ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Discovery Status | Function Done Bit | Port Class | Fault status (MSB) | Fault status | Fault status (LSB) | ||
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7 | Discovery Status | R | 0 | 0 = normal 1 = discovery fail |
D6 | Function Done Bit | R | 0 | 0 = normal 1 = function complete (self clearing by a new function write) |
D5 | Port Class | R | 000 | 000 = class 0 001 = class 1 010 = class 2 011 = class 3 100 = class 4 |
D4 | Port Class | R | ||
D3 | Port Class | R | ||
D2 | Fault status (MSB) | R | 000 | 000 = no faults 001 = UV/OV fault 010 = thermal shutdown fault (TSD) 011 = overload current > 50-ms fault 100 = load disconnect 101 = reserved for future 110 = reserved for future 111 = reserved for future |
D1 | Fault status | R | ||
D0 | Fault status (LSB) | R |