ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Unused | Unused | Thermal shutdown | AC high | AC low | Port over/under voltage faults | All ports disable | Software RESET |
R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7 | Unused | 0 | 0 | |
D6 | Unused | 0 | 0 | |
D5 | Thermal shutdown fault(1) | R/W | 0 | 0 = active 1 = disable |
D4 | AC high | R/W | 0 | 0 = off 1 = AC_HI driver on |
D3 | AC low | R/W | 0 | 0 = off 1 = AC_LO driver on |
D2 | Port over/under voltage faults | R/W | 0 | 0 = active 1 = disable |
D1 | All ports disable(2) | R/W | 0 | 0 = normal operation 1 = all ports shut down (no ramp) |
D0 | Software RESET | R/W | 0 | 0 = normal operation 1 = reset all circuits and start a POR timing cycle |