ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
For a data write sequence, after the Port/Register address cycle, the TPS2384 accepts the eight bits of data as defined in the tables below. The data is latched into the previously selectedWrite Register, and the TPS2384 generates a data acknowledge pulse by pulling the SDA_O line low for one clock cycle. Common register functions act on all ports simultaneously. Per port registers are specific to the target port only.
To reset the interface, the host or controller subsequently generates a stop bit by releasing the SDA_I line during the clock-high portion of an SCL pulse.