ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Unused | Unused | Discovery fault disable | DC Disconnect disable | Function Bit 3 | Function Bit 2 | Function Bit 1 | Function Bit 0 |
R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7 | Unused | 0 | 0 | |
D6 | Unused | 0 | 0 | |
D5 | Discovery fault disable | R/W | 0 | 0 = normal operation 1 = disable internal discovery fault limits (19 kΩ to 29.5 kΩ) |
D4 | DC Disconnect disable | R/W | 0 | 0 = DC Disconnect active 1 = DC Disconnect disable (for AC Disconnect) |
D3 | Function Bit 3 | R/W | 0000 | 0000 = Disable function (power down and reset all functions) 0001 = Discovery 1 function 0010 = Discovery 2 function 0011 = port voltage sample function (V sample) 0100 = legacy detection function 0101 = classification function 0110 = ramp up/power function (rup pwr) 0111 = continuous sample function (C sample) 1000 = ramp power down function (Rdwn) 1001 = ac low 1010 = ac high 1011 = port current sample function (I sample) 1100 = die temperature sample function (T sample) 1101 = spare 1110 = spare 1111 = spare |
D2 | Function Bit 2 | R/W | ||
D1 | Function Bit 1 | R/W | ||
D0 | Function Bit 0 | R/W |