ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Unused | Unused | Unused | Watch dog timer | A/D status | Function status (MSB) | Function status | Function status (LSB) |
R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7 | 0 | 0 | ||
D6 | Unused | 0 | 0 | |
D5 | Unused | 0 | 0 | |
D4 | Watch dog timer | R | 0 | 0 = not active 1 = active |
D3 | A/D status | R | 0 | 0 = not active 1 = active (conversion in process) |
D2 | Function status (MSB) | R | 000 | 000 = disabled 001 = searching 010 = power delivery 011 = fault 100 = test 101 = other fault 110 = undefined 111 = undefined |
D1 | Function status | R | ||
D0 | Function status (LSB) | R |