ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Unused | Unused | Unused | Port Enable | A/D Start | A/D Abort | Unused | Unused |
R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7 | Unused | 0 | 0 | |
D6 | Unused | 0 | 0 | |
D5 | Unused | 0 | 0 | |
D4 | Port Enable(1) | R/W | 0 | 0 = normal 1 = port disable |
D3 | A/D Start | R/W | 0 | 0 = normal 1 = start A/D (self clearing) |
D2 | A/D Abort | R/W | 0 | 0 = normal 1 = abort |
D1 | Unused | 0 | 0 | |
D0 | Unused | 0 | 0 |