ZHCSPK7F November 2004 – January 2022 TPS2384
PRODUCTION DATA
For this design example, use the parameters shown in Table 9-1.
PARAMETER | VALUE |
---|---|
Input voltage | 48 V ±3 V |
Input current | 1.52 A ±0.1 A (fully loaded ports) |
Number of ports | 4 |
Other requirements | AC Disconnect Detection |