SIMPLELINK-LOWPOWER-SDK
SimpleLink™ 低功耗软件开发套件 (SDK)
SIMPLELINK-LOWPOWER-SDK
概述
SimpleLink™ 低功耗 SDK 支持 CC13xx、CC23xx 和 CC26xx 系列产品。这些 SDK 共同为 Sub-1GHz 和 2.4GHz 应用的开发提供了综合性软件包,支持 SimpleLink CC13xx、CC23xx 和 CC26xx 无线 MCU 上的低功耗 Bluetooth®、Mesh、Zigbee®、Matter、Thread、基于 802.15.4 的专有解决方案和多协议解决方案。
特性
SimpleLink 低功耗 SDK 系列旨在支持如下系列器件:
- SIMPLELINK-LOWPOWER-F2-SDK - CC13x1、CC13x2、CC13x4、CC26x1、CC26x2 和 CC26x4 器件。
- SIMPLELINK-LOWPOWER-F3-SDK - CC23xx 器件。
支持因 SDK 和器件而异。该软件系列支持专有的 Sub-1GHz 和 2.4GHz 应用,包括:
- 专有 RF 的基本 RX 和 TX 示例
- TI 15.4-Stack 是面向 Sub-1GHz 和 2.4GHz 频带、基于 IEEE 802.15.4 的星形拓扑网络解决方案
- 符合 Wi-SUN® FAN 1.0 标准的 Sub-1GHz 网状栈(如需了解详情,请访问 TI.com/wisun 或下载 Wi-SUN 软件简介)
- 低功耗蓝牙软件协议栈支持蓝牙 5.2 和蓝牙网状网络(要了解更多信息,请访问 TI.com/ble)
- Matter 1.0 和 Thread 1.3 基于开放源码 Matter 项目和 Openthread 的网络协议(如需了解详情,请访问 TI.com/matter)
- Zigbee 软件协议栈 (Z-stack)(如需了解详情,请访问 TI.com/Zigbee)
- 使用动态多协议支持 BLE + Sub-1GHz(TI 15.4-Stack 或专有 Sub-1GHz)和 BLE + Zigbee 同时运行
- 支持 Amazon Sidewalk Sub-1GHz FSK 和低功耗蓝牙
立即开始
- 购买 LaunchPad™ 开发套件
- 下载相关的 SimpleLink 低功耗软件开发套件 (SDK)
- 开始使用 SimpleLink Academy
下载
SIMPLELINK-MATTER — SimpleLink™ family of devices Matter software
SIMPLELINK-MATTER — SimpleLink™ family of devices Matter software
文档
发布信息
Release Information
The SimpleLink™ Matter links to the Texas Instruments GitHub repository that contains all the software development tools that enable engineers to develop Matter Accessory Device and is the starting point for Matter development on all SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). It contains essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth, Thread networking stack based on OpenThread and Matter application layer stack based on open source Matter stack. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, 2.4GHz, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
最新动态
- MATTER-276: Add support for matter v1.2 specification
- MATTER-289: Add support to build matter application with pre-built certified thread libraries for simplifying matter certification process.
- MATTER-264: Add Intermittent connected devices feature support
- MATTER-225: Add support for ability to create programmable image build with unique factory data elements per device.
- MATTER-228: Add support for genericApp, a template starting point for developing any matter compliant product
- MATTER-226: Add support for CC1354P10-6 platform
- MATTER-308: Deprecate CC2652x7 platform support
- MATTER-286: Add support for CC2674 platform via migration guide
- See release notes link above for more details
SIMPLELINK-LOWPOWER-F3-SDK — SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx devices
支持的产品和硬件
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
SIMPLELINK-LOWPOWER-F3-SDK — SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx devices
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
发布信息
The SimpleLink™ Low Power F3 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC23xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC23xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth, Proprietary RF examples, and TI Drivers in one easy-to-use software package along with example applications and documentation.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
Features:
- Industry leading Bluetooth Low Energy (BLE) software protocol stack supporting Bluetooth 5.3 (learn more at TI.com/ble)
- Support for Proprietary 2.4 GHz applications supporting basic RX and TX examples
最新动态
- This point release implements minor bugfixes & limited changes.
SIMPLELINK-TI-OPENTHREAD-SDK — SimpleLink™ family of devices OpenThread software
支持的产品和硬件
产品
低功耗 2.4GHz 产品
硬件开发
评估板
开发套件
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
硬件开发
评估板
开发套件
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
硬件开发
评估板
开发套件
发布信息
The SimpleLink™ Low Power F2 Software Development Kit (SDK), formerly known as the CC13xx and CC26xx SDK, delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13xx and CC26xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth 5.2, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI's 15.4 Stack, TI Wi-SUN FAN Stack, Amazon Sidewalk examples, as well as the TI-RTOS7 kernel and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
Although not included in the SDK, SimpleLink CC13xx and CC26xx wireless MCUs are also capable of supporting the following wireless solutions: Please refer to their respective repositories for resources and more information.
- The Matter standard: https://github.com/TexasInstruments/matter
- Thread 1.1.1 networking stack based on OpenThread: (https://github.com/TexasInstruments/ot-ti)
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f2-sdk
最新动态
- The Wireless Solar Management System (WSMS) examples showcase a small mesh network with low latency.
- TI Wi-SUN FAN Stack can keep track of minimum tx off time and duty cycle, simplifying certification with ARIB and ETSI.
- TI 15.4-Stack example PHY is configurable with the Custom PHY option in SysConfig. This opens the option to use WB-DSSS with TI 15.4-Stack.
- RF settings update for CC13x4/CC26x4 devices
您可能需要的其他资源
SIMPLELINK-CONNECT — SimpleLink Connect App for the SimpleLink Low Power SDKs
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
硬件开发
开发套件
评估板
SIMPLELINK-CONNECT — SimpleLink Connect App for the SimpleLink Low Power SDKs
Apple App Store
Google App Store
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
硬件开发
开发套件
评估板
发布信息
The SimpleLink Connect Mobile app is an example Bluetooth® Low Energy application for mobile devices that works with:
- CC13xx and CC26xx devices running the SimpleLink Low Power SDK
- CC33xx devices attached to a host running the CC33XX Software.
The app provides a baseline for users to quickly build their own mobile apps, using iOS or Android. Source code is provided enabling easy customization.
Features:
- iOS compatible Bluetooth® Low Energy phone app and source code
- Android™ compatibly Bluetooth® Low Energy phone app and source code
最新动态
- Dedicated screens for CGM profile, Glucose profile, and Wi-Fi Provisioning over BLE.
- Option to filter the scan list by service UUID and by BD address.
- Revised navigation flow to directly access the service-specific screen, with an option to switch back to the characteristic view.
- Ability to configure a generic URL as the firmware repository, not limited to GitHub.
- Updated settings view with configuration options separated into different screens.
SIMPLELINK-ACADEMY-CC23XX — Simplelink™ CC23xx Academy
支持的产品和硬件
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
SIMPLELINK-ACADEMY-CC23XX — Simplelink™ CC23xx Academy
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
发布信息
Initial release of CC23xx academy
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
支持的产品和硬件
产品
汽车类无线连接产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
硬件开发
开发套件
评估板
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
产品
汽车类无线连接产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
硬件开发
开发套件
评估板
发布信息
Initial release of the SimpleLink CC13xx CC26xx Academy
支持的产品和硬件
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
评估板
开发套件
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
网络安全公告文章 | TI-PSIRT-2021-100118 Missing ECC Input Validations on CC1310 and CC1350 Devices | PDF | HTML | 2022年 6月 13日 | |||
网络安全公告文章 | TI-PSIRT-2022-100125 Texas Instruments 802.15.4 Stack: Absence of Frame Counter | PDF | HTML | 2022年 6月 8日 | |||
应用手册 | 低功耗蓝牙 - 无效的连接请求 (SweynTooth) (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2021年 12月 17日 | |
应用手册 | SimpleLink™ 器件的变量时间标签比较 | 英语版 | PDF | HTML | 2021年 11月 19日 | ||
应用简报 | 低功耗蓝牙、基本速率/增强型数据速率–方法混淆配对漏洞 | 英语版 | PDF | HTML | 2021年 7月 19日 | ||
网络安全公告文章 | InjectaBLE: Injecting Malicious Traffic Into Established Bluetooth® Low Energy | 2021年 6月 22日 | ||||
网络安全公告文章 | SimpleLink™ CC13XX, CC26XX, CC32XX and MSP432E4 Integer Overflow Issues | 2021年 4月 29日 | ||||
网络安全公告文章 | Bluetooth® Low Energy – Updating Connection MTU Size During OAD Buffer Overflow | 2021年 3月 1日 |