SPRUJ69 December 2022 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Components installed on the product are sensitive to Electrostatic Discharge (ESD). It is recommended this product be used in an ESD controlled environment. This may include a temperature and/or humidity-controlled environment to limit the buildup of ESD. It is also recommended to use ESD protection such as wrist straps and ESD mats when interfacing with the product.
The product is to be used in the basic electromagnetic environment, as in laboratory conditions, and the applied standard is as per EN IEC 61326-1:2021.