SPRUJ69 December 2022
The pushbutton(s) primary function is to be user/application defined. The inputs can be monitored and/or configured to generate an interrupt. Some pushbutton(s) support a secondary function. They can be used to wake the system from a low power mode. Table 2-9 lists a complete definition for each pushbutton.
| Push Button | Primary Function | Alternate Function |
|---|---|---|
| [SW2_SOM] | User Define (GPIO0_11) | Wake from low power mode (MAIN IO_RET) |
| [SW11_CP] | User Define (WKUP_GPIO0_7) | Wake from software-initiated power-down (OFF) |
| [SW10_CP] | User Define (GPIO0_0) | External Interrupt (EXTINTn) |
| [SW1_SOM] | User Define (WKUP_GPIO0_70) | Wake from low power mode (MCU IO_RET) |
| [SW12_CP] | PMIC_GPIO4 | Wake from low power mode (any LP_STBY) |
| LED | Primary Function | Alternate Function |
| [LD9_CP] | User Define (IO_EXP 0x22, bit P26) | None |
| [LD8_CP] | User Define (IO_EXP 0x22, bit P27) | None |