SPRUJ69 December 2022
The EVM includes 40-pin (2x20, 0.5-mm pitch) high speed connectors [J52] for connecting with cameras and other image capture devices. This expansion connector can support up to two CSI2 interfaces. The bandwidth of each CSI2 interface is 10Gbps (4 data lanes each up to 2.5Gbps). The expansion connector also includes power and other IO for communicating with the capture devices. All control signals are configurable for 3.3-V or 1.8-V IO voltage levels. See Section 2.3.1 for configuration details.
| Pin # | Pin Name | Description Processor Resource for [J52] | Dir |
|---|---|---|---|
| 1 | Power | Power, 12 V | Output |
| 2 | I2C_SCL | I2C Bus Clock (I2C5) | Bi-Dir |
| 3 | Power | Power, 12 V | Output |
| 4 | I2C_SDA | I2C Bus Data (I2C5) | Bi-Dir |
| 5 | CSIa_CLK_P | CSI Port 0 / Port 2 | Input |
| 6 | GPIO0/PWMA | IO Expander 0x20 bit P1 / Open | Output |
| 7 | CSIa_CLK_N | CSI Port 0 / Port 2 | Input |
| 8 | GPIO1/PWMV | IO Expander 0x20 bit P2 / bit P4 | Bi-Dir |
| 9 | CSIa_D0_P | CSI Port 0 / Port 2 | Input |
| 10 | REFCLK | 25MHz Reference Clock | Output |
| 11 | CSIa_D0_N | CSI Port 0 / Port 2 | Input |
| 12 | GND | Ground | |
| 13 | CSIa_D1_P | CSI Port 0 / Port 2 | Input |
| 14 | RESETz | GPIO, IO Expander 0x20 bit P0 | Output |
| 15 | CSIa_D1_N | CSI Port 0 / Port 2 | Input |
| 16 | GND | Ground | |
| 17 | CSIa_D2_P | CSI Port 0 / Port 2 | Input |
| 18 | GPIO2 | GPIO0_26 / IO Expander 0x20 bit P5 | Bi-Dir |
| 19 | CSIa_D2_N | CSI Port 0 / Port 2 | Input |
| 20 | GPIO3 | IO Expander 0x20 bit P3 / bit P6 | Bi-Dir |
| 21 | CSIa_D3_P | CSI Port 0 / Port 2 | Input |
| 22 | GPIO4 | GPIO0_28 / IO Expander 0x20 bit P7 | Bi-Dir |
| 23 | CSIa_D3_N | CSI Port 0 / Port 2 | Input |
| 24 | GND | Ground | |
| 25 | CSIb_CLK_P | CSI Port 1 / Open | Input |
| 26 | CSIb_D3_P | CSI Port 1 / Open | Input |
| 27 | CSIb_CLK_N | CSI Port 1 / Open | Input |
| 28 | CSIb_D3_N | CSI Port 1 / Open | Input |
| 29 | CSIb_D0_P | CSI Port 1 / Open | Input |
| 30 | Power | Power, 3.3 V | Output |
| 31 | CSIb_D0_N | CSI Port 1 / Open | Input |
| 32 | Power | Power, 3.3 V | Output |
| 33 | CSIb_D1_P | CSI Port 1 / Open | Input |
| 34 | Power | Power, 3.3 V | Output |
| 35 | CSIb_D1_N | CSI Port 1 / Open | Input |
| 36 | Power | Power, 3.3 V | Output |
| 37 | CSIb_D2_P | CSI Port 1 / Open | Input |
| 38 | Power | Power, IO Level (1.8 V or 3.3 V) | Output |
| 39 | CSIb_D2_N | CSI Port 1 / Open | Input |
| 40 | Power | Power, IO Level (1.8 V or 3.3 V) | Output |